How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.188 | AK: | 4.5 |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | D: | 3.38 |
| BE: | 0.38 in | LQ: | 5.69 in |
| H: | 0.53 in | G: | 2.32 |
| BD: | 5.88 | AA: | 10.25 |
| BF: | 0.41 | AB: | 4.76 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | 30YF |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

