How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AJ: | 5.88 |
| AE2: | 0.56 | LQ: | 5.69 in |
| AA: | 10.25 | T: | 1.188 |
| D: | 3.38 | BE: | 0.38 in |
| LL: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| BF: | 0.41 | AG: | 5.16 |
| H: | 0.53 in | V: | 2.51 in |
| AB: | 4.76 | BD: | 5.88 |
| AK: | 4.5 | I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output RPM: | 87.5 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

