How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | T: | 1.188 |
| BF: | 0.41 | AE2: | 0.56 |
| P: | 2.38 in | AJ: | 5.88 |
| AF: | 0.25 | D: | 3.38 |
| V: | 2.51 in | H: | 0.53 in |
| BE: | 0.38 in | AA: | 10.25 |
| AK: | 4.5 | I: | 4.84 in |
| LQ: | 5.69 in | BD: | 5.88 |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.77 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

