How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | AK: | 4.5 |
| BE: | 0.38 in | D: | 3.38 |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | T: | 1.188 |
| BD: | 5.88 | LL: | 2.38 in |
| V: | 2.51 in | BF: | 0.41 |
| AE2: | 0.56 | AJ: | 5.88 |
| G: | 2.32 | AG: | 5.16 |
| H: | 0.53 in | I: | 4.84 in |
Technical Specifications
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

