How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| AF: | 0.25 | P: | 2.38 in |
| BD: | 5.88 | AB: | 4.76 |
| BF: | 0.41 | D: | 3.38 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 10.25 | AE2: | 0.56 |
| V: | 2.51 in | AJ: | 5.88 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| T: | 1.188 | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| Ratio: | 30:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.38 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

