How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | I: | 4.84 in |
| BF: | 0.41 | G: | 2.32 |
| AE2: | 0.56 | AJ: | 5.88 |
| LL: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AK: | 4.5 |
| V: | 2.51 in | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AF: | 0.25 | T: | 1.188 |
| AG: | 5.16 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

