How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | AK: | 4.5 |
| BF: | 0.41 | D: | 3.38 |
| AE2: | 0.56 | BE: | 0.38 in |
| BD: | 5.88 | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| AJ: | 5.88 | V: | 2.51 in |
| LQ: | 5.69 in | I: | 4.84 in |
| AF: | 0.25 | T: | 1.188 |
Technical Specifications
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

