How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| D: | 3.38 | H: | 0.53 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 | LQ: | 5.69 in |
| G: | 2.32 | AE2: | 0.56 |
| T: | 1.188 | V: | 2.51 in |
| P: | 2.38 in | AK: | 4.5 |
| AA: | 10.25 | LL: | 2.38 in |
| BE: | 0.38 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

