How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LQ: | 5.69 in |
| T: | 1.188 | AJ: | 5.88 |
| LL: | 2.38 in | G: | 2.32 |
| BF: | 0.41 | BD: | 5.88 |
| P: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 10.25 | AK: | 4.5 |
| I: | 4.84 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.82 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

