How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.41 |
| H: | 0.53 in | AG: | 5.16 |
| V: | 2.51 in | BE: | 0.38 in |
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| LQ: | 5.69 in | T: | 1.188 |
| AF: | 0.25 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

