Grove Gear 30YF-2-1.188-140TC-50-L3
Part #:30YF-2-1.188-140TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 3.38 |
| LQ: | 5.69 in | AB: | 4.76 |
| BD: | 5.88 | P: | 2.38 in |
| T: | 1.188 | AG: | 5.16 |
| V: | 2.51 in | AA: | 10.25 |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | BE: | 0.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 19 | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.875 |
| Output RPM: | 35 | Series Code: | OE |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 30YF | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

