Grove Gear 30YF-2-1.188-140TC-50-L4
Part #:30YF-2-1.188-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | LL: | 2.38 in |
| AJ: | 5.88 | D: | 3.38 |
| AF: | 0.25 | BE: | 0.38 in |
| AG: | 5.16 | I: | 4.84 in |
| AB: | 4.76 | AK: | 4.5 |
| G: | 2.32 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| T: | 1.188 | AE2: | 0.56 |
| V: | 2.51 in | P: | 2.38 in |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.54 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

