Grove Gear 30YF-2-1.188-140TC-50-L9
Part #:30YF-2-1.188-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | T: | 1.188 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| H: | 0.53 in | V: | 2.51 in |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | BD: | 5.88 |
| I: | 4.84 in | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| BF: | 0.41 | LQ: | 5.69 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.54 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

