How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| T: | 1.188 | AK: | 4.5 |
| D: | 3.38 | AJ: | 5.88 |
| AB: | 4.76 | AG: | 5.16 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | H: | 0.53 in |
| LL: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 4.84 in |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.28 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

