How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 5.88 | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| AK: | 4.5 | AF: | 0.25 |
| P: | 2.38 in | V: | 2.51 in |
| T: | 1.188 | I: | 4.84 in |
| AJ: | 5.88 | AB: | 4.76 |
| BF: | 0.41 | LL: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

