How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| AE2: | 0.56 | AJ: | 5.88 |
| T: | 1.188 | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | D: | 3.38 |
| LL: | 2.38 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AA: | 10.25 | BE: | 0.38 in |
| G: | 2.32 | AF: | 0.25 |
| AG: | 5.16 | P: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.28 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

