How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| LL: | 2.38 in | AA: | 10.25 |
| P: | 2.38 in | AG: | 5.16 |
| LQ: | 5.69 in | I: | 4.84 in |
| BD: | 5.88 | D: | 3.38 |
| Center Distance (in): | 3 in | T: | 1.188 |
| G: | 2.32 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

