How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| LQ: | 5.69 in | AA: | 10.25 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 3.38 | AB: | 4.76 |
| AG: | 5.16 | T: | 1.188 |
| AE2: | 0.56 | BD: | 5.88 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | G: | 2.32 |
| AF: | 0.25 | H: | 0.53 in |
| I: | 4.84 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 6.05 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

