How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| LQ: | 5.69 in | BD: | 5.88 |
| AB: | 4.76 | BF: | 0.41 |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | LL: | 2.38 in |
| AG: | 5.16 | T: | 1.188 |
| AJ: | 5.88 | V: | 2.51 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Series Code: | OE |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 30YF | Service Factor: | 1 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.895 | Input Style: | C-Face Quill |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

