How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| AK: | 8.5 | I: | 4.84 in |
| AE2: | 0.56 | BF: | 0.53 |
| T: | 1.188 | G: | 2.32 |
| D: | 3.38 | AG: | 5.16 |
| BE1: | 0.5 in | AF: | 0.25 |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AB: | 4.76 | AJ: | 7.25 |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Model Code: | 30YF |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.45 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

