How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| AJ: | 7.25 | LL: | 2.38 in |
| AF: | 0.25 | T: | 1.188 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| G: | 2.32 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 6.12 in |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 8.5 | D: | 3.38 |
| AG: | 5.16 | AB: | 4.76 |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

