How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| AG: | 5.16 | LL: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
| I: | 4.84 in | T: | 1.188 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | D: | 3.38 |
| AB: | 4.76 | P: | 2.38 in |
| H: | 0.53 in | LQ1: | 6.12 in |
| G: | 2.32 | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.603 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output RPM: | 17.5 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

