Grove Gear 30YF-2-1.188-180TC-15-L2
Part #:30YF-2-1.188-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AE2: | 0.56 | BF: | 0.53 |
| LL: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | AA: | 10.25 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 5.16 | AK: | 8.5 |
| T: | 1.188 | P: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | I: | 4.84 in |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 4.21 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

