Grove Gear 30YF-2-1.188-180TC-15-L3
Part #:30YF-2-1.188-180TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | I: | 4.84 in |
| AB: | 4.76 | LQ1: | 6.12 in |
| AE2: | 0.56 | AF: | 0.25 |
| BE1: | 0.5 in | AA: | 10.25 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | G: | 2.32 |
| D: | 3.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | V: | 2.51 in |
| BD: | 9 | P: | 2.38 in |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

