Grove Gear 30YF-2-1.188-180TC-15-L4
Part #:30YF-2-1.188-180TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 2.38 in |
| BF: | 0.53 | I: | 4.84 in |
| AG: | 5.16 | V: | 2.51 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.76 | AF: | 0.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.188 | AJ: | 7.25 |
| G: | 2.32 | H: | 0.53 in |
| LQ1: | 6.12 in | D: | 3.38 |
| BE1: | 0.5 in | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

