Grove Gear 30YF-2-1.188-180TC-20-L4
Part #:30YF-2-1.188-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.188 |
| BE1: | 0.5 in | AF: | 0.25 |
| V: | 2.51 in | AE2: | 0.56 |
| BF: | 0.53 | AB: | 4.76 |
| LQ1: | 6.12 in | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.32 | H: | 0.53 in |
| AG: | 5.16 | D: | 3.38 |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

