Grove Gear 30YF-2-1.188-180TC-20-L9
Part #:30YF-2-1.188-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | AE2: | 0.56 |
| T: | 1.188 | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| G: | 2.32 | LL: | 2.38 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | BD: | 9 |
Technical Specifications
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 3.23 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Model Code: | 30YF | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

