How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.188 |
| BF: | 0.53 | V: | 2.51 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AA: | 10.25 |
| AK: | 8.5 | AG: | 5.16 |
| AJ: | 7.25 | AB: | 4.76 |
| BD: | 9 | H: | 0.53 in |
| P: | 2.38 in | D: | 3.38 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3 | Output RPM: | 70 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

