How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AA: | 10.25 |
| AF: | 0.25 | LQ1: | 6.12 in |
| LL: | 2.38 in | BF: | 0.53 |
| G: | 2.32 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.56 | AB: | 4.76 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| H: | 0.53 in | AG: | 5.16 |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.188 | D: | 3.38 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Model Code: | 30YF | Ratio: | 25:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.77 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

