How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| H: | 0.53 in | P: | 2.38 in |
| AJ: | 7.25 | D: | 3.38 |
| T: | 1.188 | LL: | 2.38 in |
| V: | 2.51 in | LQ1: | 6.12 in |
| BD: | 9 | I: | 4.84 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AK: | 8.5 |
| G: | 2.32 | AG: | 5.16 |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 2.38 | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.188 in | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

