How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.56 | G: | 2.32 |
| AB: | 4.76 | AG: | 5.16 |
| AF: | 0.25 | T: | 1.188 |
| LL: | 2.38 in | AJ: | 7.25 |
| LQ1: | 6.12 in | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| AA: | 10.25 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 3.38 |
| V: | 2.51 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

