How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| D: | 3.38 | AJ: | 7.25 |
| G: | 2.32 | P: | 2.38 in |
| AF: | 0.25 | BD: | 9 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| I: | 4.84 in | AE2: | 0.56 |
| LL: | 2.38 in | AA: | 10.25 |
| T: | 1.188 | H: | 0.53 in |
| BF: | 0.53 | AG: | 5.16 |
| AK: | 8.5 | LQ1: | 6.12 in |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 40:1 |
| Gear Type: | Worm | Model Code: | 30YF |
| Bore Code: | 19 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

