How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | H: | 0.53 in |
| V: | 2.51 in | AA: | 10.25 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| D: | 3.38 | BD: | 9 |
| BF: | 0.53 | AF: | 0.25 |
| AG: | 5.16 | G: | 2.32 |
| AB: | 4.76 | I: | 4.84 in |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

