How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | AK: | 8.5 |
| H: | 0.53 in | V: | 2.51 in |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.188 | I: | 4.84 in |
| BF: | 0.53 | LQ1: | 6.12 in |
| AG: | 5.16 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

