How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | P: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AA: | 10.25 | AE2: | 0.56 |
| BF: | 0.53 | T: | 1.188 |
| LL: | 2.38 in | LQ1: | 6.12 in |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | G: | 2.32 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output RPM: | 35 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Model Code: | 30YF | Output Diameter (in): | 1.188 in |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

