How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| AG: | 5.16 | D: | 3.38 |
| V: | 2.51 in | T: | 1.188 |
| AE2: | 0.56 | AA: | 10.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 2.38 in | AB: | 4.76 |
| LQ1: | 6.12 in | BD: | 9 |
| AF: | 0.25 | I: | 4.84 in |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.54 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 30YF |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

