How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| LQ1: | 6.12 in | T: | 1.188 |
| H: | 0.53 in | I: | 4.84 in |
| BF: | 0.53 | AG: | 5.16 |
| BD: | 9 | AJ: | 7.25 |
| P: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | AF: | 0.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

