How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| LQ1: | 6.12 in | V: | 2.51 in |
| T: | 1.188 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| P: | 2.38 in | AA: | 10.25 |
| AF: | 0.25 | D: | 3.38 |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 4.84 in |
| BF: | 0.53 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

