How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | I: | 4.84 in |
| LL: | 2.38 in | T: | 1.188 |
| H: | 0.53 in | D: | 3.38 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AA: | 10.25 |
| G: | 2.32 | AB: | 4.76 |
| BE1: | 0.5 in | AF: | 0.25 |
| P: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.28 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

