How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AG: | 5.16 | LL: | 2.38 in |
| AA: | 10.25 | P: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| LQ1: | 6.12 in | AF: | 0.25 |
| D: | 3.38 | T: | 1.188 |
| H: | 0.53 in | AB: | 4.76 |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output RPM: | 233 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

