How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 7.25 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| AA: | 10.25 | P: | 2.38 in |
| T: | 1.188 | Center Distance (in): | 3 in |
| I: | 4.84 in | BD: | 9 |
| G: | 2.32 | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 6.05 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

