How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 6.12 in |
| AG: | 5.16 | T: | 1.188 |
| BE1: | 0.5 in | D: | 3.38 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BF: | 0.53 | I: | 4.84 in |
| G: | 2.32 | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| AE2: | 0.56 | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Ratio Range: | 80:1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

