How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| AK: | 8.5 | H: | 0.53 in |
| T: | 1.188 | V: | 2.51 in |
| AG: | 5.16 | I: | 4.84 in |
| BD: | 9 | LL: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| P: | 2.38 in | LQ1: | 6.12 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
| G: | 2.32 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 0.895 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Output RPM: | 21.9 | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 19 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

