How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| AJ: | 7.25 | AB: | 4.76 |
| AA: | 10.25 | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
| AG: | 5.16 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | BD: | 9 |
| LL: | 2.38 in | T: | 1.188 |
| AF: | 0.25 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 4.84 in | G: | 2.32 |
Technical Specifications
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

