How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.188 |
| V: | 2.51 in | AE2: | 0.56 |
| D: | 3.38 | BD: | 9 |
| AF: | 0.25 | I: | 4.84 in |
| BF: | 0.53 | LL: | 2.38 in |
| BE1: | 0.5 in | G: | 2.32 |
| AA: | 10.25 | AG: | 5.16 |
| AB: | 4.76 | LQ1: | 6.56 in |
| P: | 2.38 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 5.45 |
| Bore Code: | 19 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

