How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 6.56 in |
| BF: | 0.53 | AE2: | 0.56 |
| LL: | 2.38 in | T: | 1.188 |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | P: | 2.38 in |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 4.76 | D: | 3.38 |
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output RPM: | 17.5 |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 19 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

