How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 2.38 in |
| D: | 3.38 | LQ1: | 6.56 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 5.16 | V: | 2.51 in |
| G: | 2.32 | T: | 1.188 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AB: | 4.76 | BE1: | 0.5 in |
| BF: | 0.53 | I: | 4.84 in |
| AA: | 10.25 | AE2: | 0.56 |
| AF: | 0.25 | LL: | 2.38 in |
Technical Specifications
| Model Code: | 30YF | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Assembly: | YF-2 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

