How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 2.38 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 4.76 | AF: | 0.25 |
| T: | 1.188 | AG: | 5.16 |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AK: | 8.5 | LQ1: | 6.56 in |
| BF: | 0.53 | I: | 4.84 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio: | 15:1 |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Output Diameter (in): | 1.188 in | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

