How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3 in | T: | 1.188 |
| LQ1: | 6.56 in | BE1: | 0.5 in |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.38 in | AA: | 10.25 |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.56 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output RPM: | 117 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Model Code: | 30YF | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

