How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in | V: | 2.51 in |
| AG: | 5.16 | G: | 2.32 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.84 in |
| AF: | 0.25 | T: | 1.188 |
| AA: | 10.25 | D: | 3.38 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | LQ1: | 6.56 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

